HALDER EH 2B020. - Spring Plungers with bolt and slot, with threadlocking, with UNC thread standard spring pressure

BN 55544
Product image of HALDER EH 2B020. - Spring Plungers with bolt and slot, with threadlocking, with UNC thread standard spring pressure
  1. Product image of HALDER EH 2B020. - Spring Plungers with bolt and slot, with threadlocking, with UNC thread standard spring pressure
  2. Technical drawing with dimensions of HALDER EH 2B020. - Spring Plungers with bolt and slot, with threadlocking, with UNC thread standard spring pressure
Overlay

1

/2
Product image of HALDER EH 2B020. - Spring Plungers with bolt and slot, with threadlocking, with UNC thread standard spring pressure
  • Product image of HALDER EH 2B020. - Spring Plungers with bolt and slot, with threadlocking, with UNC thread standard spring pressure
  • Technical drawing with dimensions of HALDER EH 2B020. - Spring Plungers with bolt and slot, with threadlocking, with UNC thread standard spring pressure

HALDER EH 2B020. - Spring Plungers with bolt and slot, with threadlocking, with UNC thread standard spring pressure

BN 55544
Drive
Slot
Brand
HALDER
Brandtype
EH 2B020.
Material
Stainless steel
Material number
1.4305
Design
standard spring pressure

Description

Product features

  • Bolt: stainless steel 1.4305 (ASTM-A-582)
  • Spring: stainless steel

Variants