ABB Ty-Fast® - Cable ties

BN 22835
Overlay

1

/2

ABB Ty-Fast® - Cable ties

BN 22835
Brand
ABB
Brandtype
Ty-Fast®
Material
Polyamide
Material execution
PA 6.6
Color
black
Notes on use

Description

Product features

  • Weather resistant

  • UV stability: good

  • Operating temperature range: -40 °C ... +115 °C

  • Material flammability rating: UL94V-2

  • Halogen-free

  • Silicone-free

Additional information

UL-file nº E49405

Some approvals are not applicable to all product numbers.

DNV-GL certificate: TAE0000137

Variants

CAD