Star knobs DIN 6336 C with reamed blind hole H7

BN 13448
Product image of Star knobs DIN 6336 C with reamed blind hole H7
  1. Product image of Star knobs DIN 6336 C with reamed blind hole H7
  2. Technical drawing with dimensions of Star knobs DIN 6336 C with reamed blind hole H7
Overlay

1

/2
Product image of Star knobs DIN 6336 C with reamed blind hole H7
  • Product image of Star knobs DIN 6336 C with reamed blind hole H7
  • Technical drawing with dimensions of Star knobs DIN 6336 C with reamed blind hole H7

Star knobs DIN 6336 C with reamed blind hole H7

BN 13448
Standard
DIN 6336
Material
Aluminum
Surface
high gloss polished
Design
DIN 6336 C with reamed blind hole H7

Variants

CAD