REIKU® VP IRB, Pg - Straight connectors with integrated seal and female thread

BN 22739
Overlay

1

/2

REIKU® VP IRB, Pg - Straight connectors with integrated seal and female thread

BN 22739
Brand
REIKU®
Brandtype
VP IRB, Pg
Material
Polyamide
Material execution
PA
Color
black

Description

Product features

  • With Pg connecting female thread

  • Protection grade: IP67 on tube

Assembly

The degree of protection depends on the thread side gasket used

Variants