REIKU® VP IRG, metr. - Straight connectors with integrated seal and female thread

BN 22736
Overlay

1

/2

REIKU® VP IRG, metr. - Straight connectors with integrated seal and female thread

BN 22736
Brand
REIKU®
Brandtype
VP IRG, metr.
Material
Polyamide
Material execution
PA
Color
gray

Description

Product features

  • With metric connecting female thread

  • Protection grade: IP67 on tube

Assembly

The degree of protection depends on the thread side gasket used

Variants