Tab washers for slotted round nuts DIN 1804

BN 844
Product image of Tab washers for slotted round nuts DIN 1804
  1. Product image of Tab washers for slotted round nuts DIN 1804
  2. Technical drawing with dimensions of Tab washers for slotted round nuts DIN 1804
  3. Assembly illustration for Tab washers for slotted round nuts DIN 1804
Overlay

1

/3
Product image of Tab washers for slotted round nuts DIN 1804
  • Product image of Tab washers for slotted round nuts DIN 1804
  • Technical drawing with dimensions of Tab washers for slotted round nuts DIN 1804
  • Assembly illustration for Tab washers for slotted round nuts DIN 1804

Tab washers for slotted round nuts DIN 1804

BN 844
Standard
DIN 462
Material
Steel
Surface
zinc plated blue

Assembly

The edge of the sheet metal must be raised in a groove after the nut is fixed.

Variants

CAD