Taper pins with thread constant taper length, unhardened, ground

BN 864
Product image of Taper pins with thread constant taper length, unhardened, ground
  1. Product image of Taper pins with thread constant taper length, unhardened, ground
  2. Technical drawing with dimensions of Taper pins with thread constant taper length, unhardened, ground
Overlay

1

/2
Product image of Taper pins with thread constant taper length, unhardened, ground
  • Product image of Taper pins with thread constant taper length, unhardened, ground
  • Technical drawing with dimensions of Taper pins with thread constant taper length, unhardened, ground

Taper pins with thread constant taper length, unhardened, ground

BN 864
Standard
DIN 258 ~SN 212781 ~UNI 7285 ~ČSN 022154
Material
Free-cutting steel
Surface
plain

Description

Product features

  • Tolerance: h10

Variants

CAD