Threaded rod metric thread 1 meter

BN 20588
Product image of Threaded rod metric thread 1 meter
  1. Product image of Threaded rod metric thread 1 meter
  2. Technical drawing with dimensions of Threaded rod metric thread 1 meter
Overlay

1

/2
Product image of Threaded rod metric thread 1 meter
  • Product image of Threaded rod metric thread 1 meter
  • Technical drawing with dimensions of Threaded rod metric thread 1 meter

Threaded rod metric thread 1 meter

BN 20588
Standard
DIN 975 (Standard withdrawn)
Material
Aluminum
Material type
P60
Property class
~6
Surface
natural anodized
Design
1 meter

Description

Product features

  • Tensile strength 490 N/mm2
  • Proof stress 0,2% 420 N/mm2

Additional information

Corresponding to DIN 976-1, type A.

Variants

CAD