Threaded rod metric thread 1 meter

BN 5269
Product image of Threaded rod metric thread 1 meter
  1. Product image of Threaded rod metric thread 1 meter
  2. Technical drawing with dimensions of Threaded rod metric thread 1 meter
Overlay

1

/2
Product image of Threaded rod metric thread 1 meter
  • Product image of Threaded rod metric thread 1 meter
  • Technical drawing with dimensions of Threaded rod metric thread 1 meter

Threaded rod metric thread 1 meter

BN 5269
Standard
DIN 975 (Standard withdrawn)
Material
Steel
Property class
8.8
Surface
zinc plated blue
Design
1 meter

Description

Additional information

Corresponding to DIN 976-1, type A.

Variants

CAD