Threaded rod metric thread 1 meter

BN 662
Product image of Threaded rod metric thread 1 meter
  1. Product image of Threaded rod metric thread 1 meter
  2. Technical drawing with dimensions of Threaded rod metric thread 1 meter
Overlay

1

/2
Product image of Threaded rod metric thread 1 meter
  • Product image of Threaded rod metric thread 1 meter
  • Technical drawing with dimensions of Threaded rod metric thread 1 meter

Threaded rod metric thread 1 meter

BN 662
Standard
DIN 975 (Standard withdrawn)
Material
Stainless steel
Material type
A2
Design
1 meter

Description

Additional information

Common grade of steel A2 and A4 corresponds to property class ≥50 (tensile strength ≥500 N/mm²). Material strength according to the manufacturer's choice. Thread end DIN 976-1, type A.

Variants

CAD