Panduit® Pan-Wrap™ - Split harness wrap

BN 20299
Overlay

1

/2

Panduit® Pan-Wrap™ - Split harness wrap

BN 20299
Brand
Panduit®
Brandtype
Pan-Wrap™
Material
Polyethylene
Material execution
PE
Color
black

Description

Product features

  • Operating temperature range: -40 °C ... +50 °C

Variants

CAD