Panduit® - Grommet edging slotted wall for cable run with adhesive weather resistant

BN 20304
Overlay

1

/2

Panduit® - Grommet edging slotted wall for cable run with adhesive weather resistant

BN 20304
Brand
Panduit®
Material
Polyethylene
Material execution
PE
Color
black
Version
weather resistant

Description

Product features

  • Operating temperature range: -40 °C ... +50 °C
  • Material flammability rating: flammable according to UL94HB

Variants

CAD