Flat washers without chamfer

BN 671
Product image of Flat washers without chamfer
  1. Product image of Flat washers without chamfer
  2. Technical drawing with dimensions of Flat washers without chamfer
Overlay

1

/2
Product image of Flat washers without chamfer
  • Product image of Flat washers without chamfer
  • Technical drawing with dimensions of Flat washers without chamfer

Flat washers without chamfer

BN 671
Standard
DIN 125 A (Standard withdrawn) ~ISO 7089 VSM 13904 ~UNI 6592 ~ČSN 021702
Material
Stainless steel
Hardness
140 HV
Material type
A4

Variants

CAD