NORD-LOCK® NL SC - Wedge lock washers adhered in pairs for HV screws

BN 14044
Overlay

1

/4

NORD-LOCK® NL SC - Wedge lock washers adhered in pairs for HV screws

BN 14044
Brand
NORD-LOCK®
Brandtype
NL SC
Material
Steel
Material execution
through-hardened
Surface
zinc flake coated
Hardness
465 HV
Notes on use

Description

Product features

Product information: www.nord-lock.com Other documentation: www.bossard.com

Additional information

The Nord-Lock® NL SC wedge lock washer combines the proven locking solution with a European Technical Approval for steel structures. A technical brochure is available on request.

Assembly

The Nord-Lock® NL SC wedge lock washer has the chamfer on the inside diameter that is characteristic of HV fittings, so that there is always an optimum contact surface between the HV bolt and the Nord-Lock® NL SC wedge lock washer.

The HV nuts are lubricated for installation. Correct installation is achieved by screwing on the HV nut EN14399-4 with the corresponding HV bolt EN14399-4 and SC washers ~EN14399-6. Pairing of the same make ensures the correct matching and the intended tightening behaviour. Additional lubrication of bolts, nuts and washers changes the preload parameters and causes assembly errors.

Functional Principle

Because the cam angle "α" is greater than the thread pitch "β" a wedge locking effect secures the fastener against rotational loosening, even under the most severe conditions.

NORD-LOCK® NL SC wedge lock washers must not be used on unsurfaced surfaces.

Not recommended for:

- Surface hardness greater than the hardness of the washer (465HV)

- Very soft surfaces like wood or plastic

Additional Infomation:

Nord-Lock® NL SC wedge lock washers with HV kits are designed to secure (planned) preloaded bolted joints against loosening or unscrewing – even under dynamic loads – thereby achieving a permanent preload in the bolted joint.

Safety Instructions

Transportation and storage

Washers are to be used with bolts and nuts EN 14399-4.

Nord-Lock® NL SC wedge lock washers increase in comparison to the regular HV washer according to EN 14399-6 the clamping length of the screw connection by up to 3 mm!

The use of Nord-Lock® NL SC wedge lock washers changes the friction conditions when tightening the screw set and therefore also the torque to be applied.

Variants