NORD-LOCK® NLss/NLspss - Wedge lock washers adhered in pairs

BN 20141
Overlay

1

/3

NORD-LOCK® NLss/NLspss - Wedge lock washers adhered in pairs

BN 20141
Brand
NORD-LOCK®
Brandtype
NLss/NLspss
Material
Stainless steel
Material type
1.4404
Material execution
surface-hardened

Description

Additional information

A technical brochure is available on request

Assembly

1) NORD-LOCK® for use on large/long holes or soft materials. NORD-LOCK® washers with enlarged outer diameter (sp) in combination with flanged nuts/bolts are recommended for use on large/long holes or soft materials.

Functional Principle

NORD-LOCK® washers must not be used on washers that are not captivated in place.

Variants

CAD