TENTE Agila 2475PJO - Swivel castors with wheel brake with bolt hole

BN 52783
Overlay

1

/2

TENTE Agila 2475PJO - Swivel castors with wheel brake with bolt hole

BN 52783
Standard
EN 12530
Brand
TENTE
Brandtype
Agila 2475PJO
Material
Steel
Surface
zinc plated

Description

Product features

  • Housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, bolt hole

  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

  • Castors can be mounted with standard screws; various length screws can be used.

Technical information: 2475PJO050P30 (11)

Variants