TENTE Agila 7477PJO - Swivel castors with total lock with plate fitting

BN 52791
Product image of TENTE Agila 7477PJO - Swivel castors with total lock with plate fitting
  1. Product image of TENTE Agila 7477PJO - Swivel castors with total lock with plate fitting
  2. Technical drawing with dimensions of TENTE Agila 7477PJO - Swivel castors with total lock with plate fitting
Overlay

1

/2
Product image of TENTE Agila 7477PJO - Swivel castors with total lock with plate fitting
  • Product image of TENTE Agila 7477PJO - Swivel castors with total lock with plate fitting
  • Technical drawing with dimensions of TENTE Agila 7477PJO - Swivel castors with total lock with plate fitting

TENTE Agila 7477PJO - Swivel castors with total lock with plate fitting

BN 52791
Standard
EN 12530
Brandtype
Agila 7477PJO
Brand
TENTE
Material
Stainless steel

Description

Product features

  • Tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, zinc-die-casted chrome-plated brake pedal, plate fitting
  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical information: 7477PJO075P40 / 7477PJO100P50 / 7477PJO125P50

Variants