EV Fastening Solutions

Electric Vehicles: Body in White 

In body in white (BiW) applications, structural stability and reliability are essential to guarantee passenger safety.

Electric Vehicles Body in White  Visual

Fastening solutions for EV body in white architectures therefore need to be made of high-strength materials with high corrosion resistance and need to comply with high safety standards.

Ease of assembly and disassembly is also a key benefit for customers. Recommended fasteners for innovative BiW design include welding studs, self-piercing technology flow drill screws and structural blind rivets. Large-diameter clinching is also available.

These BiW fastening solutions offer customers a range of benefits for the manufacturing process, including fast one-sided assembly, structural strength, and suitability for high levels of automation.

Overlay
Fasteners for Diverse Industries

Secure Fastening for Body-in-White to Enhance Safety, Automation, and Structural Integrity

Welding Studs

A silver metal rod and a copper-colored threaded bolt are placed on a white background.

Stud welding allows metal fasteners such as weld studs, weld pins and threaded studs, to be welded onto another metal object using an arc at lightning speed.

  • No holes required, hence no leaking or weakening of substrate material by drilling, punching, etc.
  • Wide range of use from Ø 2 mm up to Ø 25 mm
  • High level of automation possible
  • Access to parts only required from one side

Go to eShop

Overlay
A silver metal rod and a copper-colored threaded bolt are placed on a white background.

Large Diameter Clinching

Two large diameter clinching for EV

Hardened clinching fastener for increased thread strength

  • High push-out and torque-out resistance
  • No introduction of thermal stresses
  • Reduced environmental concerns, cleaner work environment
  • Clean assembly, no weld spatter

Go to eShop

Overlay
Two large diameter clinching for EV

Self-Piercing Technology, Flow Drill Screws

A set of screws for combining drilling and thread forming

Combining drilling and thread forming

  • Fast one-sided assembly
  • Self-piercing rivets: no heat zone in material during installation
  • Assembly time reduced to one minute
  • Flow drill screws: High loosening torque and vibration resistance

Overlay
A set of screws for combining drilling and thread forming

Structural Blind Rivets

A sliver structural blind rivet with white background

Strong solution for structural assembly

  • Perfect for high-tensile applications
  • One fastener for up to four rivets
  • One-sided access
  • Big diameter rivet
  • Durable and reliable fixation

Go to eShop

Overlay
A sliver structural blind rivet with white background
Structural blind rivets – The high-strength solution for structural assembly

Download More Information on Fasteners for Electric Vehicles

Thumbnail Bossard Electric Vehicles Brochure

Electric Vehicles Brochure

Download our detailed overview brochure with smart fastening solutions for the electric vehicle industry.

4.1 MB | pdf