EV Fastening Solutions

Electric Vehicles: Chassis

The chassis design plays a vital role in Electric vehicles. The main requirements on the chassis are operating reliability, maintainability and driving comfort through suspension and damping.

Electric Vehicles Chassis Visual

Fasteners for electric vehicle chassis systems are safety-critical and must be vibration-proof, resistant to corrosion and extreme temperature changes, and capable of maintaining assembly clamping forces.

Vibration-resistant fasteners for EV chassis applications include structural fasteners, wedge-locking fasteners and wheel nuts, all of which help ensure the structural strength and safe, reliable operation of the chassis and associated components.

Overlay
Fasteners for Diverse Industries

Vibration-Resistant, Corrosion-Proof Chassis Fasteners for Safety and Long-Term Durability

Structural Fasteners

A set of fasteners with high sheer and tensile strength

Robust Solution for Structural Assembly

  • High shear and tensile strength for extended connection durability
  • Secure fastening even under extreme vibrations
  • Maintains surface integrity – no damage or distortion
  • Reduced fastener inventory for simplified stock management

Go to eShop

Overlay
A set of fasteners with high sheer and tensile strength

Wedge-Locking Fasteners

A Nord-Lock wedge lock washer on white background

Self-Locking Through Tension

  • Quick and effortless installation and removal
  • Superior clamp load retention for long-term reliability
  • High resistance to vibration and corrosion
  • Maximum safety against loosening

Go to eShop

Overlay
A Nord-Lock wedge lock washer on white background

Wheel Nuts and Lug Nuts

A silver lug nut on white background

Reduced Risk of Wheel Runoff Crashes

  • Easy assembly and disassembly
  • Enhanced security with tapered wheel nuts
  • Protective coatings to prevent corrosion

Overlay
A silver lug nut on white background

Cam Bolts, Nuts, Washers

A sliver cambolt on a white background
  • Precision Alignment Fasteners for Optimal Wear Resistance
  • Washer offset designed for maximum performance
  • Specialized exterior coating for superior corrosion protection

Overlay
A sliver cambolt on a white background

Download More Information on Fasteners for Electric Vehicles

Thumbnail Bossard Electric Vehicles Brochure

Electric Vehicles Brochure

Download our detailed overview brochure with smart fastening solutions for the electric vehicle industry.

4.1 MB | pdf