Rivet Technology

FASTEKS® FILKO Blind Rivet Nuts

FASTEKS® FILKO is a single-piece, through-threaded, one-sided application nut. It can be “blindly” installed without re-work and is an efficient solution for installing captive threads.

Go to eShop
Overlay
Two people discussing design of a fastener.
Close-up of a FASTEKS FILKO blind rivet nut on light grey background.

FASTEKS® FILKO is a Bossard brand that offers reliable riveting solutions for various applications. These blind rivet nuts provide a resilient thread, particularly on thin-walled components and hollow sections. The rivet beading ensures a high tear-out strength. FASTEKS® FILKO blind rivet nuts come in three major types of shanks: round shank, knurled shank, and hexagonal shank. In addition, we offer you blind rivet screws and blind clip-in nuts.

Features:

  • One-sided installation
  • Multiple applications, either as a blind rivet nut or blind rivet screw
  • High tear-out strength as result of rivet beading
  • Possible to assemble in surface-treated parts
  • Wide range of head styles and materials
  • Rational installation with manual rivet gun or hydro-pneumatic tools
  • Stable grip force clip-in nuts.

FASTEKS® FILKO Blind Rivet Nuts Overview

Round Shank

Two FASTEKS FILKO blind rivet nuts with round shaft on white background

A round-shank blind rivet nut is very commonly used in general applications. Several head styles, end styles, and materials are available in different sizes.

  • Head style: flat head, flush head, countersunk head 90°
  • End style: open end, closed end
  • Material: steel with zinc plate, thick passivated (RoHs), stainless steel A2 and A4

Overlay
Two FASTEKS FILKO blind rivet nuts with round shaft on white background

Knurled Shank

Two FASTEKS FILKO blind rivet nuts with knurled shank on white background

For anti-torque requirements and materials softer than the fastener, a blind rivet nut with a knurled shank may be the best solution.

  • Head style: flat head, flush head, countersunk head 90°
  • End style: open end, closed end
  • Material: steel with zinc plate, thick passivated (RoHs), stainless steel A2 and A4

Overlay
Two FASTEKS FILKO blind rivet nuts with knurled shank on white background

Hexagonal Shank

Two FASTEKS FILKO hex shank blind rivet nuts on white background

A hexagonal shank will improve torque-out resistance when installed into a hexagonal hole.

  • Head style: flat head, flush head
  • End style: open end, closed end
  • Material: steel with zinc plate, thick passivated (RoHs), stainless steel A2 and A4

Overlay
Two FASTEKS FILKO hex shank blind rivet nuts on white background

Blind Rivet Screws

Two FASTEKS FILKO blind rivet screws on white background

With a body like a blind rivet nut, but with high-strength male threads, blind rivet screws allow for flexibility in manufacturing. A special nose piece is required to install these fasteners.

  • Head Style: flat head, countersunk head
  • Shank style: hexagonal shank, knurled shank
  • Material: steel with zinc plate, thick passivated (RoHs)

Overlay
Two FASTEKS FILKO blind rivet screws on white background

Blind Clip-In Nut

Two black FASTEKS FILKO blind clip-in nuts on white background

The flat-head blind clip-in nut can be installed with a standard screwdriver. It can dampen shock and vibration in an assembly. A brass insert nut is embedded in the neoprene body, which can be used for thermal or electrical insulation.

  • Head Style: flat head, large flat head
  • Material: thread insert nut of brass, body of neoprene

Overlay
Two black FASTEKS FILKO blind clip-in nuts on white background

Download More Information

Thumbnail Fasteks Filko Blind rivet nuts brochure

FASTEKS FILKO Blind Rivet Nuts

FASTEKS® FILKO® blind rivet nuts are single-part hollow-thread nuts which are installed ‘blind’ from a single side without the need for reworking.

3.4 MB | pdf