Rivet Technology

HUCK® Structural Blind Rivets and Lockbolts

HUCK® lockbolts and structural blind rivets are designed to provide durable, vibration-resistant fastening connections.

Go to eShop
Overlay
Two people discussing design of a fastener.
Close-up of a Huck lockbolt for strong fastening connections on light grey background.

Huck® fasteners offer many advantages, including quick and easy installation, elimination of the need for inspection/replacement, and cost savings compared to other fastening methods. Each fastener in our Huck® product portfolio has its own distinctive features, which ensures that we provide you with the right fastener for any application.  

A Huck® Magna-Lok® high strength blind rivet on white background.

Structural Blind Fasteners

Huck® structural blind rivets are ideal for situations where access to the connecting materials is only possible from one side. Structural blind rivets are up to the highest demands due to their enormous shear strength and high tensile strength. Our Huck® blind rivet solutions include:  

  • Magna-Lok®  
  • Magna-Bulb®  
  • BOM®  
  • HuckLok®  
  • Auto-Bulb®  
  • FloorTight®  
  • Magna Tite®

Applications

  • Aerospace  
  • Automotive and commercial vehicles  
  • Cabinets and enclosures  
  • Electronics and electrical equipment  
  • Healthcare equipment  
  • Heating and ventilation (HVAC)  
  • Honeycomb and composite materials  
  • Industrial equipment  
  • Mechanical engineering  
  • Plastic components  
  • Railway  
  • Renewable energies 
  • Telecommunications

Features

  • Applications with access from one side  
  • Secure fastening even under extreme vibrations  
  • Maintenance-free connections  
  • No retightening required  
  • Lower joint costs over the entire service life  
  • High shear strength and tensile strength 
  • Replacement for welded joints  
  • Safe to touch  
  • Can only be removed with special tools after installation 

A Huck Bobtail high strength lockbolt on white background

Lockbolts

Huck® lockbolts are a two-piece, precision-engineered fastener system which never comes loose after installation. No matter how intense the vibration of the environment is, it can provide a connection which eliminates any form of transverse vibration (commonly found in conventional nut and bolt connections). Designed for a wide range of applications, Huck lockbolts provide a superior connection and high shear strength and tensile strength.  Our Huck® lockbolt fastener solutions include:  

  • Bobtail®  
  • Magna-Grip®  
  • C50L®  
  • C6L®  
  • C120L®  
  • C150L®  
  • Hucktainer®  

Applications

  • Aerospace  
  • Automotive and commercial vehicles  
  • Cabinets and enclosures  
  • Electronics and electrical equipment  
  • Healthcare equipment  
  • Heating and ventilation (HVAC)  
  • Honeycomb and composite materials  
  • Industrial equipment  
  • Mechanical engineering  
  • Plastic components  
  • Railway  
  • Renewable energies  
  • Telecommunications  

Features

  • Easy and quick to process  
  • Applications with access from one side  
  • Constant high clamping force  
  • Very good vibration resistance  
  • Maintenance-free connections  
  • No retightening required  
  • High shear strength and tensile strength  
  • Replacement for welded joints  
  • Safe to touch  
  • Can only be removed with special tools after installation