Securing and Anti-Loosening

Vargal® All-Metal Lock Nuts

These all-metal self-locking nuts are designed for applications where a reliable anti-loosening performance is crucial. This makes them an ideal choice for industries such as railway or automotive.

Go to eShop
Overlay
Two people discussing design of a fastener.
Three silver Vargal all-metal lock nuts for reliable anti-loosening on light grey background and the Vargal brand name in the top right corner.

Vargal® Lock Nuts Mechanism

When a Vargal® lock nut is tightened, the outer spring is radially deformed and pressed against the nut collar, resulting in a reliable, force-fit connection between the assembled parts. Operators can use standard tools for assembly, as a low torque is sufficient to achieve the desired locking effect.

Another advantage: Vargal® lock nuts maintain clamping force even after repeated use.

Applications

Vargal® lock nuts are ideal for critical applications such as

  • Railway bogies
  • Diesel engines
  • Switch points
  • Couplers
  • Brake calipers
  • Brake discs

Features

  • Excellent vibration resistance
  • High temperature resistance
  • Retains locking efficiency after multiple assemblies
  • Easy assembly, no special tools needed
  • Corrosion resistance according to surface treatment or class level of stainless steel