Threaded Inserts

KATO® Wire Threaded Inserts, Tangless

KATO® wire thread inserts are ideal for threads subjected to heavy loads, connections that need to be disassembled frequently, or for repairing damaged threads.

Go to eShop
Overlay
Two people discussing design of a fastener.
Two KATO wire thread inserts, one pink and one silver, with spiral structure on a light grey background and KATO logo in the top right corner..

In many materials, such as aluminum, the preventive use of wire thread inserts is therefore recommended. KATO® thread inserts made of stainless chromium-nickel steel can be installed in a simple sequence of steps, offering efficient installation without tangs.

KATO® Wire Threaded Inserts Advantages

  • Tangless
  • Bi-directional installation notch
  • Easy, damage-free removal
  • Meets international standards for requirements, fit, function, and material
  • Extremely safe, as there is no risk of tangs remaining in the component
Two KATO threaded inserts, one pink and one silver, made of coiled wire with spiral structure on a white background.

Tangless Wire Threaded Inserts

Available thread sizes: M2,5 - M12

Design:

  • Standard
  • Self-locking (pink-colored)

Standards and material:

  • Material 1.4301 according to EN 10088-1
  • Material AISI 304
  • Meets the following standards: NAS 1130 and MIL-I-8846
  • Complies with DIN 8140 when installed

Further models and thread sizes available upon request