Torque converter

The Bossard Online Torque Converter is used for converting different torques, such as newton metre, dyne metre, kilogram force metre, ounce force inch etc.

 = 
 

Instructions: First, select the respective torque units to be converted. Next, enter a number into one of the two fields. The result is automatically converted after every change/entry.


Verify your calculation, maximize potential of your product.

Bossard Expert Eduation
Could you or your engineering team use a refresher course on fastening technology? Visit Bossard Expert Education for available engineering seminars to consider!

Learn more

Bossard Expert Test Services
Want to verify your products are meeting quality standards? Test in one of our 14 certified testing laboratories worldwide (3 with a ISO/IEC 17025 certification).

Learn more



Torque conversion

Torque is a composite physical variable for a force applied to a lever arm with a rotational movement. A bolt assembly using a force applied perpendicularly to the wrench results in a torque of M = force = lever arm with unit newton metre [Nm].



List of abbreviations

Abbreviation Torque unit
kN m kilonewton metre
N cm newton centimetre
N m newton metre
N mm newton millimetre
dyn cm dyne centimetre
dyn m dyne metre
dyn mm dyne millimetre
kgf cm kilogram force centimetre
kgf m kilogram force metre
kgf mm kilogram force millimetre
gf cm gram force centimetre
gf m gram force metre
gf mm gram force millimetre
ozf ft ounce force foot
ozf in ounce force inch
lbf ft pound force foot
lbf in pound force inch