Surface Coatings for Mechanical Fastening Elements

Increase process reliability while lowering total costs of fastening with coating solutions from Bossard.

Different solutions are designed for different application purpose. Bossard Coatings offer the optimum solution depending on the requirements.


Tribological dry Coatings
Bossard Coating

The surface systems are used to optimize the coefficient of friction and improve protection against corrosion.

They consist of compositions such as organic solid lubricants and fluoropolymers and can be designed according your requirements.

Read more
Functional Coating
Functional Coating

Functional coatings are used when fastening elements require a coating that assume a technical function.  

They consist of different polymer compositions, such as polyamide, plastisol, polyolefin, etc., and are used acc. to your demands.

Read more

Vi anvender cookies på dette website for at kunne give dig en bedre brugeroplevelse. Du accepterer anvendelsen af cookies ved at klikke på "OK" eller ved at fortsætte med at anvende sitet. Klik på Privatlivspolitik for mere information om, hvad vi anvender cookies til og muligheden for ændring af dine indstillinger af cookies.