Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan / 台灣

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

SV EN

Global

EN

Please start typing to get suggestions.

Suggestions are being loaded.

Search suggestions

Product categories

Product suggestions

ecosyn®-BCT – Blind Rivet Nuts

ecosyn®-BCT blind rivet nuts are load-bearing threads, which are designed for applications in thin walled, high-tensile, soft, brittle and sandwich-materials. ecosyn®-BCT means (K) controlled deformation of the blind side bulge: Very efficient through blind setting and without any need for reoperation, the bulge deforms itself controlled and without hole filling around the workpiece inducing much less stress into the base material as a standard blind rivet nut.

 

Benefits:

  • Bulge-forming without hole filling and stress induction
  • Very efficient setting with single side access only
  • Manifold application areas, independent from base material

  • Blind Rivet Nuts - Bulge Control
  • Features
ecosyn®-BCT Blind rivet nuts - Bulge Control

Bulge Control stands for pre-defined deformation of the bulge without hole filling in the base material. To ensure this setting characteristic, we will design the length and hole position of the ecosyn®-BCT rivet nut appropriate to the given base material dimensions. Thereby, the bulge will be formed at the backside of the application assuring the accurate fit of the blind rivet nut.

ecosyn®-BCT Blind rivet nuts - Bulge Control
  • Formats: Flat head, open; flush head, open; round shank or knurled shank
  • Material: Steel, thick coat passivated (RoHS compliant) ST; Aluminium AL

  • Blind Rivet Nuts - Multigrip
  • Features
ecosyn®-BCT Blind rivet nuts - Multigrip

With a ecosyn®-BCT Multigrip blind rivet nut you can depending on the thread size cover a grip range of up to 9 mm. To cover such a wide grip range, usually two or three different standard blind rivet nuts are required.

ecosyn®-BCT Blind rivet nuts - Multigrip
  • Formats: Flat head, open; flush head, open; round shank or knurled shank
  • Material: Steel, thick coat passivated (RoHS compliant) ST; Aluminium AL

  • Blind Rivet Nuts - High Strength
  • Features
ecosyn®-BCT Blind rivet nuts - High Strength

With this blind rivet nut made of steel or aluminum, a resilient thread can be brought into all materials. A high strength ecosyn®-BCT blind rivet nut in steel, is able to outlast the tensile strength of a 12.9 screw, a high strength ecosyn®-BCT rivet nut in aluminum is able to bear the tensile strength of a 8.8 screw.

ecosyn®-BCT Blind rivet nuts - High Strength
  • Formats: Flat head, open; flush head, open; round shank or knurled shank
  • Material: Steel, thick coat passivated (RoHS compliant) ST; Aluminium AL

  • Blind Rivet Nuts - Micro
  • Features
ecosyn®-BCT Blind rivet nuts - Micro

Through its very short construction form, the ecosyn®-BCT Micro blind rivet nut enables thread joints also in applications with very limited space. The reduced shank length brings additional weight savings. The ecosyn®-BCT Micro is suitable for grade 8.8 screws in steel.

ecosyn®-BCT Blind rivet nuts - Micro
  • Formats: Flat head, open; flush head, open; round shank or knurled shank
  • Material: Steel, thick coat passivated (RoHS compliant) ST; Aluminium AL

  • Tools for Blind Rivet Nuts
Tools for blind rivet nuts

We offer you the right tool for every product solution and every challenge. You can find our equipment and tool portfolio directly in our e-shop.

Brochure

ecosyn®-BCT blind rivet nuts

Bulge Control Technology (BCT) rivet nuts offer versatile and high performance solutions to many blind rivet nut applications. ecosyn®-BCT determines precisely where the rivet nut will collapse allowing it to be installed in many non-conventional blind applications.

Size: 698,1 KB Format: PDF Download