Determines how much axial load a screw must withstand without breaking. If full size screws are tested, the yield strength can only be approximately established. Under ISO 898 Part 1, the exact yield strength and elongation after fracture can be determined using machined specimens. Exceptions are stainless steel screws A1 to A4 (ISO 3506).

Tensile strength Rm

 

Tensile strength at rupture in thread:

Rmmax. tensile force F/stress area        [N/mm2]

 

Tensile strength at rupture in cylindrical shank:

Rmmax. tensile force F/ initial cross section of specimen        [N/mm2]

 

 [N/mm2] = 1 MPa = 145.03 psi

 

 
Download full chapter: Definitions of mechanical properties for screws
Login to download the document (PDF) 

For the purpose of providing services, this website uses cookies. You will consent to this by clicking on “OK” and/or using our services.
Please click on privacy policy to find the information on cookies and the possibilities for modifying the terms of their storage.