Torque and Preload Calculator

Calculate tightening torque, preload and surface pressure for hex head and socket head screws.

Based on VDI 2230:2014 

 

Screw Type


Clearance Hole ISO 273


Data
Data used in calculation
640
N/mm²
0.8
mm
4.48
mm
4.019
mm
5.5
mm
6.9
mm
14.183
mm²
Result
Maximum allowable tightening torque: 6.17 Nm
Maximum possible preload: 7.60 kN
Maximum surface pressure under screw head/nut: 557.59 N/mm²

Verify your calculation, maximize potential of your product.

Bossard Expert Eduation
Could you or your engineering team use a refresher course on fastening technology? Visit Bossard Expert Education for available engineering seminars to consider!

Learn more

Bossard Expert Test Services
Want to verify your products are meeting quality standards? Test in one of our 14 certified testing laboratories worldwide (3 with a ISO/IEC 17025 certification).

Learn more