At Bossard, we believe that our holistic view, Proven Productivity, is key to getting ahead with you, through developing solutions that are more efficient and cost-effective. 

Equipment in transit between storage, transportation and operation, is inevitably exposed to harsh environmental conditions that increase the risk of equipment failure. These conditions include but are not limited to, dust, temperature, humidity and moisture. The right use of transportation protection solutions greatly alleviates these risks.

Our diverse product portfolio varies from brass-nickel plated, to nylon to glass-filled nylon screw caps and plugs, bound to encompass the right transportation protection solution for your business. Additional features, such as the deeper drive recess, help prevent damage due to cam-out during installation or removal. Optimized transportation protection solutions reduce any other costs from being incurred. Listed below are some of our product solutions. The product images shown are for illustration purposes only.

To find out more about our product solutions, contact us at pd.asiapacific@bossard.com.

Products

Driveshaft Protection Caps
Driveshaft Protection Caps

  • Provide protection and masking of the driveshaft and surrounding bearings
  • Oil and chemical resistant
  • Fit ANSI, SAE, and DIN drive shafts in compliance to ISO R775, IEC 600-72, and DIN 748 

Screw Plugs
Screw Plugs

  • Ingress Protection for spare holes
  • Blind plugs close existing threaded holes that require sealing
  • Temperature resistant

Threaded Protection Caps
Threaded Protection Caps

  • Threaded caps protect fittings against dirt, dents and moisture
  • Fewer thread forms require less rotation and the easy to grip head allows for efficient installation and removal
  • Chemical resistant

For the purpose of providing services, this website uses cookies. You will consent to this by clicking on “OK” and/or using our services.
Please click on privacy policy to find the information on cookies and the possibilities for modifying the terms of their storage.