Vargal® lock nuts are designed for applications in which a reliable anti-loosening performance is critical. When tightened, the external spring is radially deformed and pressed against the nut collar which results in a reliably locked connection of the assembled parts. Operators can apply normal tools for the assembly, as a low torque is enough to reach the desired locking effect. Even after multiple uses the anti-loosening performance is not reduced.

  • Applications
  • Features
Vargal all metal lock nut

Vargal® locking elements are often used in critical applications such as

  • Railway bogies
  • Diesel engines
  • Switch points
  • Couplers
  • Brake calipers
  • Brake discs
Vargal all metal lock nut
  • Excellent vibration resistance
  • High temperature resistant
  • Retains locking efficiency after multiple assemblies
  • Easy assembly, no special tools needed
  • Corrosion resistant according to surface treatment or class level of stainless steel

For the purpose of providing services, this website uses cookies. You will consent to this by clicking on “OK” and/or using our services.
Please click on privacy policy to find the information on cookies and the possibilities for modifying the terms of their storage.