The Haeger® inserter system is based entirely on hydraulics and can be equipped modularly according to requirements and task. The single touch technology makes possible precise and reliable insertion of PEM® self-clinching nuts.

Advantages:

  • Powerful
  • Reliable
  • Flexible
  • Safe
  • Modular upgrading
  • Completely assembled and ready for use

FLEXIBLE INSERTION PRESSES by HAEGER®


Modell 618 MSPe
Modell 618 MSPe
  • Maximum pressure 53 kN
  • Positive stop system optional
  • Automatic feed system for inserts optional
  • TPS controls and tool shelf
  • TIS turnstile optional
Modell 824 MSPe
Modell 824 MSPe
  • Maximum pressure 72 kN.
  • Positive stop system standard.
  • Automatic feed system for inserts optional.
  • TPS controls and tool shelf.
  • TIS turnstile optional.
Modell 824 WindowTouch 4e
Modell 824 Window Touch 4e
  • Maximum pressure 72 kN (optional upgrade to 90 kN).
  • Tool-change in three seconds instead of three minutes as with smaller models.
  • New T-harness to ensure precision in setting.
  • Automatic feed system for inserts standard.
  • Integrated tool retainer.
  • TIS turnstile standard.
Modell 824 OneTouch 4e LITE
Model 824 OneTouch 4e LITE

All the advantages of the 824 WindowTouch 4e. plus additional equipment:

  • a second automatic feed system and tool change
  • within ten seconds it is possible to change to any required tool setting
Modell 824 OneTouch 4e
Modell 824 OneTouch 4e

All the advantages of the 824 WindowTouch 4e plus additional equipment:

  • automatic four-position bottom tool-changer
  • automatic four-position top tool-changer
  • four-way automatic feed system for inserts

Haeger® combines productivity with versatility and ease of installation

For the purpose of providing services, this website uses cookies. You will consent to this by clicking on “OK” and/or using our services.
Please click on privacy policy to find the information on cookies and the possibilities for modifying the terms of their storage.