Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® FAL

BN 2949 - Handles with Lock with steel boss and tapped through-hole

  • Thread insert: steel zinc plated

Brand
Brand FASTEKS®
Brandtype
Brandtype FAL
Material
Material Polyamide
Material execution
Material execution reinforced
Color
Color black

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • Thread insert: steel zinc plated

Additional information

Further RAL – or special colors upon request

Features

Brand
Brand FASTEKS®
Brandtype
Brandtype FAL
Material
Material Polyamide
Material execution
Material execution reinforced
Color
Color black