Contact
-

Shopping cart is loading.


Go to cart for price details

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

EN SV

Global

EN

Please start typing to get suggestions.

Suggestions are loaded.

Search Suggestions

Product Categories

Product Suggestions

Ex-cable glands with metric thread

BN 22310

  • Dome nut: polyamide PA 6
  • Dust cap: polyethylene PE-LD white or green (*)
  • Sealing ring/outer part: silicone VMQ
  • Sealing ring/inner part: TPE/TPS
  • Gland body: polyamide PA 6
  • Connecting thread: metric as per EN 60423
  • Especially for relatively large cable diameter, easy-to-install
  • Group (zone): II 2 G (1, 2) / II 2 D (21, 22)
  • Marking: Ex e IIC Gb / Ex tb IIIC Db
  • Cable installation: fixed
  • Protection grade: IP66

Material
Material Polyamide
Material execution
Material execution PA 6
Certificates
Certificates

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M50x1,5: two single sealing inserts


Product description

  • Dome nut: polyamide PA 6
  • Dust cap: polyethylene PE-LD white or green (*)
  • Sealing ring/outer part: silicone VMQ
  • Sealing ring/inner part: TPE/TPS
  • Gland body: polyamide PA 6
  • Connecting thread: metric as per EN 60423
  • Especially for relatively large cable diameter, easy-to-install
  • Group (zone): II 2 G (1, 2) / II 2 D (21, 22)
  • Marking: Ex e IIC Gb / Ex tb IIIC Db
  • Cable installation: fixed
  • Protection grade: IP66

Additional information

Test standard: EN IEC 60079-0:2018, IEC 60079-0:2017 / EN IEC 60079-7:2015+A1, IEC 60079-7:2015+A1 / EN 60079-31:2014, IEC 60079-31:2013
EC-Type certificate: PTB 14 ATEX 1015 X
IECEx certificate: IECEx PTB 14.0027X

Features

Material
Material Polyamide
Material execution
Material execution PA 6
Certificates
Certificates

Similar products




Suitable for this


BN 22101

JACOB® - Hex nuts with metric thread - Polyamide - PA 6

BN 22102

JACOB® - Hex nuts with metric thread through self extinguishing polyamide - Polyamide - PA 6

BN 22134

JACOB® - Box spanner - Steel - hardened - zinc plated

BN 22306

Ex-blanking plugs - Polyamide - PA 6

BN 22318

Ex-blanking plugs - Polyacetale - POM