Contact
-

購物車正在加載。


購物車中更詳細的價格信息

需加收附加費,詳情請見購物車

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

STANLEY® Assembly Technologies PB2500 Smart

BN 56255 - Battery blind rivet tool with process monitoring system

  • Weight: 1,8 kg
  • Pull force: 8,5 kN
  • Placing stroke: 25 mm
  • On-board process monitoring system includes OK / Not OK notification for each rivet installation, together with review of the related placing curves
  • 500 000 setting results storage capacity
  • Prevents unscheduled downtime
  • Combining the benefits of long-lasting DeWalt lithium ion battery with industry leading charging time
  • Tool-less, quick change, nose housing and jaw guide systems further enhances productivity
  • The tool delivers permanent and vibration-resistant assembly when used in conjunction with Stanley Engineering Fastening breakstem rivets
  • Wi-Fi & Bluetooth enabled
  • User interface: Touch screen on tool
Product information, operating manual/safety data sheet, approval: www.stanleyengineeredfastening.com

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype PB2500 Smart
Material
Material Multiple Materials
UN number
UN number
Notes on use
Notes on use

所有功能

所有顯示價格均為最低訂購數量之報價,如果您需其他需求數量的報價或特殊要求及問題,請與我們聯繫。

Net price per piece


產品特點

  • Weight: 1,8 kg
  • Pull force: 8,5 kN
  • Placing stroke: 25 mm
  • On-board process monitoring system includes OK / Not OK notification for each rivet installation, together with review of the related placing curves
  • 500 000 setting results storage capacity
  • Prevents unscheduled downtime
  • Combining the benefits of long-lasting DeWalt lithium ion battery with industry leading charging time
  • Tool-less, quick change, nose housing and jaw guide systems further enhances productivity
  • The tool delivers permanent and vibration-resistant assembly when used in conjunction with Stanley Engineering Fastening breakstem rivets
  • Wi-Fi & Bluetooth enabled
  • User interface: Touch screen on tool
Product information, operating manual/safety data sheet, approval: www.stanleyengineeredfastening.com

產品資訊

Brand
Brand STANLEY® Assembly Technologies
Brandtype
Brandtype PB2500 Smart
Material
Material Multiple Materials
UN number
UN number
Notes on use
Notes on use

Scope of supply

1 Battery powered blind rivet tool
1 Bag with nosepiece and jaw pusher ø 3,2
1 Bag with nosepiece and jaw pusher ø 4
2 Batteries DCB183 18 V / 2,0 Ah Li-Ion (36 Wh x 2)
1 Charger DCB1104 for 18V Li-Ion batteries, 230V
1 Instruction manual
1 Hard plastic carrying case


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.​

UN-Number

UN-3481 Lithium-ion batteries contained in equipment or lithium-ion batteries packed with equipment (including lithium-ion polymer batteries)




適用於


BN 25217

POP® - Clamping jaws three-piece for rivet tools - Steel

BN 53867

DEWALT® 18V XR - Replacement Battery Li-Ion - Multiple Materials