Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

JACOB®

BN 22237 - Enlargers hexagonal for Pg thread on Pg thread

  • Enlarger: polyamide PA 6 GF30

  • External thread: Pg, as per DIN 40430

  • Internal thread: Pg, as per DIN 40430

  • Enlarger for threaded or clearance holes to larger thread sizes

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: dependent on the combination with other components


Brand
Brand JACOB®
Material
Material Polyamide
Material execution
Material execution PA 6
Color
Color light gray RAL 7035

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • Enlarger: polyamide PA 6 GF30

  • External thread: Pg, as per DIN 40430

  • Internal thread: Pg, as per DIN 40430

  • Enlarger for threaded or clearance holes to larger thread sizes

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: dependent on the combination with other components

Features

Brand
Brand JACOB®
Material
Material Polyamide
Material execution
Material execution PA 6
Color
Color light gray RAL 7035




Suitable for this


BN 22229

JACOB® - Hex nuts with Pg thread - Polyamide - PA 6