Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Lifting eye nuts

BN 260

DIN 582

~ČSN 021669


Product information: Instruction manual
Other documentation: CE Declaration of Conformity

Thread
Thread fully threaded
Material
Material Steel
Material type
Material type C15E
Surface
Surface zinc plated blue
Notes on use
Notes on use

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M6a: not included in DIN 582


Standard

DIN 582 ~ČSN 021669

Product features

Product information: Instruction manual
Other documentation: CE Declaration of Conformity

Additional information

Observe user information according to DIN 582.
Supply possibilities for fine threads and other types of threads on request.

Features

Thread
Thread fully threaded
Material
Material Steel
Material type
Material type C15E
Surface
Surface zinc plated blue
Notes on use
Notes on use

Functional principle

Lifting eye nuts according to this specification are primarily used as static load-bearing devices for permanent attachment to the object.
Taking into account a safety factor in relation to the minimum breaking force according to the standard, ring nuts have the load capacities (kg) specified in the table for single-strand fastening.
The load capacities in the table assume that:
- the ring nut is fully screwed on,
- the ring nut rests flat and fully on the bearing surface,
- the length of the counter-thread is sufficient,
- the strength of the element with the mating thread (screw) is sufficient,
- there are no shock loads,
- there ia a permissible temperature range from -20 °C ... +200 °C.​

Assembly notice

Max. load capacity in kg depending on the load direction
A: axial per eye nut
B: per eye nut ≤ 45°
C: each eye nut > 45° to 60° or the side of each eye nut ≤ 45°
Lifting eye nuts must always be tightened to the contact surface. Transverse loads are not allowed. To ensure the correct position, suitable washers must be used.
Washer is required under screw head.
The table specifications must not be added for multi-strand load supports.

Note: Lifting eye nuts must be checked for tight fit and obvious damage (corrosion, cracks, impact marks, deformation) before use.
Lifting eye nuts must not be exposed to chemical influences (in particular acids, acid vapors and pickling).
Lifting eye nuts with obvious deformations or other damage must no longer be used. Subsequent color coding of the ring nuts, especially in red, should be avoided in order to prevent the risk of confusion with high-strength attachment points. Lateral tensile load must be avoided!

Illustration assembly


Warnings

Lifting eye nuts are subject to EC Directive 2006/42/EC with the corresponding safety requirements. Installation instructions and load capacities must be respected. They are used for permanent attachment to assemblies like motors, switch cabinets, and gearboxes for transport. The next larger thread diameter should be selected for alternating use. EN 818-4 rules apply for multi-strand slings. Lifting eye nuts must be regularly inspected and assessed by specialists after installation.​