bigHead® S6
BN 26077 - Spring Clips fixing aid for pins and nails
Brand |
Brand
bigHead®
|
Brandtype |
Brandtype
S6
|
Material |
Material
Stainless steel
|
Material type |
Material type
AISI 316
|
Wszystkie cechy
Cechy
Brand |
Brand
bigHead®
|
Brandtype |
Brandtype
S6
|
Material |
Material
Stainless steel
|
Material type |
Material type
AISI 316
|
Podobne produkty
Odpowiednie do tego
BN 26146
bigHead® SM5/B32 - Fastener with nail square head 32 x 32 mm - Stainless steel - AISI 316
BN 55948
bigHead® SM5/B38A - Fastener with nail rounded corner head Ø 38 mm - Stainless steel - AISI 316