Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded
BN 20592
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 14073
SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point - Steel - case-hardened - YELLOX®, added lubricant
BN 20183
SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point - Steel - case-hardened - WIROX®, added lubricant