AVDEL® 74200
BN 55421 - Hydropneumatic setting tool without accessories
Capacity range: aluminum, steel M3-M12 / stainless steel M3-M10
Stroke controlled
Weight: 2,2 kg
Length: ~250 mm, height: ~280 mm
Stroke length: max. 7 mm
Pull Force (at 5 bar): 19,1 kN
Operating pressure: 5-7 bar
Brand |
Brand
AVDEL®
|
Brandtype |
Brandtype
74200
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Net price per piece
Product features
Capacity range: aluminum, steel M3-M12 / stainless steel M3-M10
Stroke controlled
Weight: 2,2 kg
Length: ~250 mm, height: ~280 mm
Stroke length: max. 7 mm
Pull Force (at 5 bar): 19,1 kN
Operating pressure: 5-7 bar
Additional information
The insertion tool model 74200 can be converted to a different thread size by changing the accessories (BN 6428).
Features
Brand |
Brand
AVDEL®
|
Brandtype |
Brandtype
74200
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
Scope of supply
Without carry case and without accessories
Suitable for this
BN 6428
AVDEL® - Equipment complete TUBTARA® / FASTEKS FILKO® / Eurosert® for hydro-pneumatic setting tools - Steel
BN 6430
AVDEL® - Mandrel for setting tools - Steel
BN 6431
AVDEL® 742 / XTN20 - Sleeve reduction for hydro-pneumatic setting tool - Steel
BN 6432
AVDEL® 742 / XTN20 - Drive shaft for hydro-pneumatic setting tool - Steel
BN 6433
AVDEL® 742 / XTN20 - Nosepieces for hydro-pneumatic setting tool - Steel
BN 6434
AVDEL® 742 / XTN20 - Nose tip LockNut for nosepieces - Steel