Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KEENSERTS® PT

BN 31909 - Power Tool hydropneumatic without nosepiece set for KEENSERTS® threaded inserts

  • Air working pressure: 6 bar

  • Min.-max. air pressure: 5-7 bar

  • Air consumption per cycle at 6 bar: 5 liters

  • Max. force: 19 kN

  • Vibrations: < 2,5 m/s²

  • Noise Level: 76 dB (A)

Factsheet: Download (PDF)


Brand
Brand KEENSERTS®
Brandtype
Brandtype PT
Material
Material Multiple Materials

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Product features

  • Air working pressure: 6 bar

  • Min.-max. air pressure: 5-7 bar

  • Air consumption per cycle at 6 bar: 5 liters

  • Max. force: 19 kN

  • Vibrations: < 2,5 m/s²

  • Noise Level: 76 dB (A)

Factsheet: Download (PDF)

Features

Brand
Brand KEENSERTS®
Brandtype
Brandtype PT
Material
Material Multiple Materials

Scope of supply

Completely consists of:

1 x Installation tool

1 x Oil bottle (type ISO VG 32 100CC)

1 x Tool wrench

1 x Removal bolt

1 x Allen wrench 3 mm

1 x Instruction manual

1 x Installation manual




Suitable for this


BN 31903

KEENSERTS® 3352-TM - Nosepiece set light duty for KEENSERTS® Power Tool PT - Steel

BN 31904

KEENSERTS® 3352-THM - Nosepiece set heavy duty for KEENSERTS® Power Tool PT - Steel