Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

POP® PNT210X

New

BN 25159 - Hand rivet tool for blind rivet nuts and blind rivet studs

  • Capacity range: Blind rivet nuts M4-M12, blind rivet studs M5-M8
  • Weight: 1,3 kg
  • Equipped with quick release mandrel system
  • Heavy duty steel construction
Hand Rivet Tools POP®: Selection Guide for Blind Rivet Nuts (PDF)

Brand
Brand POP®
Brandtype
Brandtype PNT210X
Material
Material Multiple Materials

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Product features

  • Capacity range: Blind rivet nuts M4-M12, blind rivet studs M5-M8
  • Weight: 1,3 kg
  • Equipped with quick release mandrel system
  • Heavy duty steel construction
Hand Rivet Tools POP®: Selection Guide for Blind Rivet Nuts (PDF)

Additional information

Ideal for light engineering work, maintenance and repair.

Features

Brand
Brand POP®
Brandtype
Brandtype PNT210X
Material
Material Multiple Materials

Scope of supply

Equipment for: blind rivet nuts M6-M12, blind rivet studs M5-M8
The equipment for M4-M5 blind rivet nuts can be ordered separately.​




Suitable for this


BN 25342

POP® - Anvils for blind rivet nuts and blind rivet studs - Steel

BN 25345

POP® - Mandrel with turning knob for blind rivet nuts - Steel

BN 25346

POP® - Puller with turning knob for blind rivet studs - Steel