PEM® CastSert™ CKS
BN 51196 - Press-in threaded inserts UNC thread, for castings and soft metals
- For use in castings and soft metals with hardness max. HRB 70
- Symmentrical design for bidirectional installation
- Useable into drilled holes or as-cast holes with low draft angle
Brand |
Brand
PEM®
|
Brandtype |
Brandtype
CastSert™ CKS
|
Material |
Material
Stainless steel
|
Material type |
Material type
(AISI 300)
|
Surface |
Surface
passivated
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
All dimensions are in inches
1) Straight hole
2) Tapered hole
D1 min.: min. diameter of as-cast holes at length T
Product features
- For use in castings and soft metals with hardness max. HRB 70
- Symmentrical design for bidirectional installation
- Useable into drilled holes or as-cast holes with low draft angle
Features
Brand |
Brand
PEM®
|
Brandtype |
Brandtype
CastSert™ CKS
|
Material |
Material
Stainless steel
|
Material type |
Material type
(AISI 300)
|
Surface |
Surface
passivated
|