Flat washers without chamfer series M (medium)
BN 84522
~NFE 25-513 M
(Standard withdrawn)
~DIN 126
~ČSN 021721
Material |
Material
Steel
|
Surface |
Surface
zinc plated yellow
|
Hardness |
Hardness
100 HV
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Features
Material |
Material
Steel
|
Surface |
Surface
zinc plated yellow
|
Hardness |
Hardness
100 HV
|
BN 20229 - ~NFE 25-513 M - ~DIN 126
Flat washers without chamfer series M (medium) - Steel - zinc plated with thick layer passivation
BN 82416 - ~NFE 25-513 M - ~DIN 126
Flat washers without chamfer series M (medium) - Steel - Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
BN 84521 - ~NFE 25-513 M - ~DIN 126
Flat washers without chamfer series M (medium) - Steel - zinc plated blue