Hex head bolts partially threaded
BN 20544
DIN 931
(Standard withdrawn)
ISO 4014
~UNI 5737
~ČSN 021101
| Headform |
Headform
Hexagon
|
| Drive |
Drive
Hexagon
|
| Thread |
Thread
partially threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
8.8
|
| Surface |
Surface
zinc plated blue with CresaCoat® C 307 Black
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
M10; M12: wrench size according to ISO on request
Standard
Additional information
CresaCoat® dry coating is a non-electrolytically applied, thin coating with integrated lubricating properties and additional corrosion protection. Certificate is available on request for specific properties such as friction coefficients. For fasteners with a tribological coating, it is essential to clarify the requirements in advance, in particular a validation of the friction values is required for nominal dimensions > M12!
Features
| Headform |
Headform
Hexagon
|
| Drive |
Drive
Hexagon
|
| Thread |
Thread
partially threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
8.8
|
| Surface |
Surface
zinc plated blue with CresaCoat® C 307 Black
|
BN 20542 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc plated blue with CresaCoat® C 307 Black
BN 20543 - DIN 931 - ISO 4014
Hex head bolts partially threaded - Steel - 8.8 - zinc plated blue with CresaCoat® C 313 Silver
BN 57 - DIN 931 - ISO 4014
Hex head bolts partially threaded - Steel - 8.8 - zinc plated blue