Slotted flat countersunk head machine screws
BN 359
DIN 963 A
(Standard withdrawn)
~ISO 2009
~UNI 6109
~ČSN 021151
| Headform |
Headform
Countersunk head 90°
|
| Drive |
Drive
Slot
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
4.8
|
| Surface |
Surface
zinc plated yellow
|
Toutes les caractéristiques
Standard
Informations complémentaires
All lengths fully threaded
Countersink must be designed according to the corresponding standard!
Caractéristiques
| Headform |
Headform
Countersunk head 90°
|
| Drive |
Drive
Slot
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
4.8
|
| Surface |
Surface
zinc plated yellow
|
BN 20244 - DIN 963 A - ~ISO 2009
Slotted flat countersunk head machine screws - Stahl - 4.8 - verzinkt dickschichtpassiviert
BN 357 - DIN 963 A - ~ISO 2009
Vis à tête fraisée à fente - Acier - 4.8 - zingué-bleu
BN 363 - DIN 963 A - ~ISO 2009
Vis à tête fraisée à fente - Acier - 8.8 - zingué-bleu
BN 654 - DIN 963 A - ~ISO 2009
Vis à tête fraisée à fente - INOX - A2
BN 655 - DIN 963 A - ~ISO 2009
Vis à tête fraisée à fente - INOX - A4