Hex socket set screws with flat point and TufLok® patch
BN 5211
ISO 4026
DIN 913
~UNI 5923
~ČSN 021187
Drive |
Drive
Hexagon socket
|
Material |
Material
Steel
|
Surface |
Surface
zinc flake coated
|
Hardness |
Hardness
45 H
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
ISO 4026
DIN 913
~UNI 5923
~ČSN 021187
Additional information
Coating angle α in the screw body area approx. 90°. Edge zone (spray transition) up to 180°.
Coating length l1 = ~ 4 to 6 thread turns.
Around 1 to 2 thread turns remain uncoated to ensure flawless installation (l2).
Coating length l1 = ~ 4 to 6 thread turns.
Around 1 to 2 thread turns remain uncoated to ensure flawless installation (l2).
Features
Drive |
Drive
Hexagon socket
|
Material |
Material
Steel
|
Surface |
Surface
zinc flake coated
|
Hardness |
Hardness
45 H
|
Warnings
Set screws are not intended to be tensile-loaded.