Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex head screws fully threaded

BN 20541

DIN 933

(Standard withdrawn)

ISO 4017

~UNI 5739

~ČSN 021103



Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface zinc plated blue with CresaCoat® C 313 Silver

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M10; M12: wrench size according to ISO on request


Standard

DIN 933 (Standard withdrawn) ISO 4017 ~UNI 5739 ~ČSN 021103

Additional information

CresaCoat® dry coating is a non-electrolytically applied, thin coating with integrated lubricating properties and additional corrosion protection. Certificate is available on request for specific properties such as friction coefficients. For fasteners with a tribological coating, it is essential to clarify the requirements in advance, in particular a validation of the friction values is required for nominal dimensions > M12!

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface zinc plated blue with CresaCoat® C 313 Silver

Assembly notice