Hex head tapping screws with cone end type C
BN 2707
DIN 7976 C
(Standard withdrawn)
~ISO 1479
~UNI 6949 AB
| Headform | 
                               
            Headform
            Hexagon
 
     | 
                    
| Drive | 
                               
            Drive
            Hexagon
 
     | 
                    
| Thread | 
                               
            Thread
            fully threaded
 
     | 
                    
| Material | 
                               
            Material
            Steel
 
     | 
                    
| Material execution | 
                               
            Material execution
            case-hardened
 
     | 
                    
| Surface | 
                               
            Surface
            zinc plated blue
 
     | 
                    
| Hardness | 
                               
            Hardness
            450 HV
 
     | 
                    
All features
Standard
                        DIN 7976 C (Standard withdrawn)
~ISO 1479
~UNI 6949 AB
                    Features
| Headform | 
                               
            Headform
            Hexagon
 
     | 
                    
| Drive | 
                               
            Drive
            Hexagon
 
     | 
                    
| Thread | 
                               
            Thread
            fully threaded
 
     | 
                    
| Material | 
                               
            Material
            Steel
 
     | 
                    
| Material execution | 
                               
            Material execution
            case-hardened
 
     | 
                    
| Surface | 
                               
            Surface
            zinc plated blue
 
     | 
                    
| Hardness | 
                               
            Hardness
            450 HV
 
     | 
                    
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use