Pozi flat countersunk head tapping screws form Z, with cone end type C
BN 80591
DIN 7982 C
(Standard withdrawn)
~ISO 7050
~UNI 6955 AB
~ČSN 021237
Headform |
Headform
Countersunk head 80°
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Additional information
Features
Headform |
Headform
Countersunk head 80°
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 11798 - DIN 7982 C - ~ISO 7050
Pozi flat countersunk head tapping screws form Z, with cone end type C - Stainless steel - A4
BN 693 - DIN 7972 C - ~ISO 1482
Slotted flat countersunk head tapping screws with cone end type C - Stainless steel - A2
BN 696 - DIN 7982 C - ~ISO 7050
Phillips flat countersunk head tapping screws form H, with cone end type C - Stainless steel - A2