Pozi flat countersunk head thread forming screws type M, form Z, metric thread
BN 3327
DIN 7500 M
~UNI 8113
| Headform |
Headform
Countersunk head 90°
|
| Drive |
Drive
Cross recess Z (Pozidriv)
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Material execution |
Material execution
case-hardened
|
| Surface |
Surface
zinc plated blue, added lubricant
|
| Hardness |
Hardness
450-560 HV
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
1) Tapered thread end max. 4P
2) Trilobular cross-section
Standard
Additional information
Application: steel, aluminum, aluminum die-casting, zinc die-casting, non ferrous materials.
Countersink must be designed according to the corresponding standard!
A technical brochure is available on request.
Features
| Headform |
Headform
Countersunk head 90°
|
| Drive |
Drive
Cross recess Z (Pozidriv)
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Material execution |
Material execution
case-hardened
|
| Surface |
Surface
zinc plated blue, added lubricant
|
| Hardness |
Hardness
450-560 HV
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use